WEB Catalog

Product Information »  WEB Catalog  » Grease-free Nitrogen (N2) Compatible Equipment  » Pressure Switches

Pressure Switches

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)

    ・Visualization of settings
    ・Simple 3-step setting
    ・Easy screen switching
     It is possible to change the settings while checking the measured value.
    ・Delay time: 1.5 ms or less
    ・Current consumption: 25 mA or less (ZSE20/ISE20), 35 mA or less (Other
     models)
    ・Grease-free
  • 3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
    Manual
    Series Type View search result
    ZSE20(F)-X2
    ISE20-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20A(F)-X2
    ISE20A-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20B(F)-X2
    ISE20B-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20C(F)
    ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
  • 3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
    DoC
    Series Type View search result
    ZSE20(F)-X2
    ISE20-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20A(F)-X2
    ISE20A-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20B(F)-X2
    ISE20B-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20C(F)
    ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
SeriesOutput typeTypeRated pressure rangeEnclosure
ZSE20(F)-X2
ISE20-X2
1 outputCompound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP40
ZSE20A(F)-X2
ISE20A-X2
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP40
ZSE20B(F)-X2
ISE20B-X2
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP65
ZSE20C(F)
ISE20C(H)
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
−0.100 to 2.000 MPa
IP65

Go Top