WEB Catalog

Product Information »  WEB Catalog  » Search result

5.0 MPa Check Valve VCHC40

Flow Control Equipment » Related Equipment
    ・Improved durability in high-pressure environments through the use of a polyurethane elastomer poppet
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort sizeOperating pressure
5.0 MPaVCHC403/4,10.05 to 5.0 MPa

Go Top