Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Compact Cylinder with Air Cushion RQ/RDQ
Air Cylinders » Compact Air Cylinders-
・The air cushion mechanism has been added to the CQS and
CQ2 series compact cylinders, extending the
body length only + 2.5 mm to 13 mm.
・Absorbs nearly triple the amount of absorbable allowable kinetic energy (Compared to the rubber bumper of the CQS and CQ2 series)
・Newly added compact type foot brackets
・With auto switch (RDQ series: RDQ)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Cylinder with Air Cushion RQ/RDQ
Symbol Specifications Download -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF -XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF Compact Cylinder with Air Cushion RQ/RDQ
Symbol Specifications Download -XC4 Made to Order Common Specifications With heavy duty scraper PDF -XC35 Made to Order Common Specifications With coil scraper PDF
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | RQ | Double acting, Single rod | 20,25,32,40,50,63,80,100 |