Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
Magnetically Coupled Rodless Cylinder CY3
Air Cylinders » Magnetically Coupled Rodless Cylinders-
・Further improvements have been made on the CY1 series.
・The mounting dimensions are the same as those of the CY1 series.
Upgraded bearing performance and reduced sliding resistance
・NPT thread and G thread are available as standard.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Magnetically Coupled Rodless Cylinder CY3
Manual
Type Series Action Bore size (mm) View search result Basic CY3B Double acting 6,10,15,20,25,32,40,50,63 View search result Direct mount CY3R Double acting 6,10,15,20,25,32,40,50,63 View search result Magnetically Coupled Rodless Cylinder CY3
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF -XB11 Made to Order Common Specifications Long stroke type PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XC24 Made to Order Common Specifications With magnetic shielding plate PDF -XC57 Made to Order Common Specifications Rodless cylinder with floating joint PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | CY3B | Double acting | 6,10,15,20,25,32,40,50,63 |
Direct mount | CY3R | Double acting | 6,10,15,20,25,32,40,50,63 |