Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
ISO Standard Compact Cylinder C55/CD55
ISO Products » CylindersAir Cylinders » ISO Cylinders
Air Cylinders » Compact Air Cylinders
-
・Compliant with ISO Standards (21287)
・It is possible to mount small auto switches on 4 surfaces.
・With auto switch (CD55 series: CD55)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C55 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |