Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Vacuum Flow ZH□-□-X185/ZH□-□-X341
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow-
・By supplying compressed air, large blow and vacuum flow rates are available.
・A blow flow rate 4 times the supply air
・A vacuum flow rate 3 times the supply air
・Large passage diameter available for the suction of machining chips, particles, etc.
・Maintenance-free
・Mounting brackets are available.
・Application examples:
Blow: Blowing away water droplets and machining chips
Vacuum: Vacuuming smoke during soldering, Transferring materials such as pellets or fine particles
The ZH-X185 vacuum flow is to be discontinued as of the
end of September 2023. Consider selecting a ZHV series
vacuum flow as a substitute.
▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)