WEB Catalog

Product Information »  WEB Catalog  » Search result

Compact Guide Cylinder MGPK

Air Cylinders » Guide Cylinders
    ・Volume: Max. 28% reduction (538 cm3 → 390 cm3)
    ・Weight: Max. 41% reduction (0.32 kg → 0.19 kg)
    ・High rigidity: Optimized configuration allows for compact body with high
     rigidity
     Plate thickness increased by up to 33%, Higher rigidity
    ・A Lube-retainer has been added to the guide rod.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearingMGPKDouble acting16,32
Basic typeBall bushingMGPKLDouble acting16,32

Go Top