WEB Catalog

Product Information »  WEB Catalog  » Search result

High Precision Type Electric Slide Table LESYH-X171

Electric Actuators/Cylinders » Slide Tables
    ・Positioning repeatability
     ±0.01 mm due to the adoption of a ball screw drive
    ・Lost motion: 0.1 mm or less
    ・Increased vertical work load: 5 times or more
    ・Battery-less absolute encoder compatible

    ∗ The LESYH-X171 series will be discontinued in October 2023.
     Please select the LESYH series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Precision Type Electric Slide Table LESYH-X171
    Manual
    Model View search result
    LESYH16-X171View search result
    LESYH25-X171View search result
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LESYH16-X17150,100Max. 8Max. 12Max. 4006,12
Step motor
(Servo/24 VDC)
LESYH25-X17150,100,150Max. 12Max. 20Max. 4008,16

Go Top