WEB Catalog

Product Information »  WEB Catalog  » Search result

Refrigerated Air Dryer/For Use in North, Central, and South America IDFB□E

Air Preparation Equipment » Air Dryers
    ・UL, CSA certified product
    ・Power supply voltage: Single-phase 115 VAC (60 Hz), 230 VAC (60 Hz)
     3-phase 460 VAC (60 Hz)
     
     Note) The air flow capacity for each dew point is indicated.

    ∗ The IDFB22E/37E series has been discontinued in August 2019.
     Please select the IDFB60/70 series.
SeriesRated inlet conditionAir flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
37ºF(2.8℃)
Air flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
45ºF(7.2℃)
Air flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
50ºF(10℃)
RefrigerantPort size
IDFB3E100ºF
(37.8℃)
100 psi
(0.7 MPa)
10(17)11(19)12(20)R134a
(HFC)
NPT3/8
IDFB4E100ºF
(37.8℃)
100 psi
(0.7 MPa)
15(25)16(27)17(28)R134a
(HFC)
NPT1/2
IDFB6E100ºF
(37.8℃)
100 psi
(0.7 MPa)
25(43)26(45)28(47)R134a
(HFC)
NPT3/4
IDFB8E100ºF
(37.8℃)
100 psi
(0.7 MPa)
41(70)43(74)45(77)R134a
(HFC)
NPT3/4
IDFB11E100ºF
(37.8℃)
100 psi
(0.7 MPa)
59(100)62(106)65(110)R134a
(HFC)
NPT3/4
IDFB15E100ºF
(37.8℃)
100 psi
(0.7 MPa)
71(120)80(136)86(147)R134a
(HFC)
NPT1
IDFB22E100ºF
(37.8℃)
100 psi
(0.7 MPa)
107(182)120(205)130(221)R134a
(HFC)
NPT1
IDFB37E100ºF
(37.8℃)
100 psi
(0.7 MPa)
161(273)173(294)181(308)R134a
(HFC)
NPT1 1/2
IDFB55E100ºF
(37.8℃)
100 psi
(0.7 MPa)
226(384)258(438)297(504)R407C
(HFC)
NPT2
IDFB75E100ºF
(37.8℃)
100 psi
(0.7 MPa)
300(510)353(600)406(690)R407C
(HFC)
NPT2

Go Top