WEB Catalog

Product Information »  WEB Catalog  » Search result

Pulse Blow Valve AXTS040□-□□-X2

Process Valves » Compact 2/3 Port Solenoid Valves
    ・The peak pressure of repeatedly colliding air permits efficient blowing.
    ・Air consumption: Reduced by 50% or more
    ・Control for pulse generation is not required.
     Pulse blow can be used by simply supplying air.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesValve constructionType of actuationFrequency adjustment range
AXTS040□-2□-X2Metal sealInternal pilot1 to 5Hz
AXTS040□-3□-X2Metal sealExternal pilot1 to 8Hz

Go Top