Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Tamper Proof Speed Controller AS
Flow Control Equipment » Tool Operation Type Speed Controllers-
・Flow can be adjusted with a special tool.
・Prevents unnecessary manual operation
・Available with a restrictor (Made to order: -X214, -X21)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With One-touch fittings Elbow/Universal type | AS□□□1F-T | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings In-line type | AS□□□1F-T | − | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings Dual speed controller | ASD□□□F-T | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Metal body | AS□2□0-T | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |