WEB Catalog

Product Information »  WEB Catalog  » Search result

Modular F.R.L. Units AC-B

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Modular F.R.L. Units/Air Combination
    ・Better visibility and environmental resistance
    ・Easy element replacement
     The element and the bowl are integrated.
     Replacement can be done in hand.
    ・Reduced required maintenance space: Max. 46% reduction
    ・Regulator: Set pressure 0.05 to 0.85 MPa, 0.02 to 0.2 MPa
    ・Choose from a selection of pressure gauges:
     Square embedded type pressure gauge, Round type pressure gauge, Digital pressure switch

    ∗ The AC-B series will be discontinued in March 2025.
     Please select the AC-D series.▶Click here for details.
Combination equipmentSeriesPort sizeSet pressure (MPa)
Air filter, Regulator, LubricatorAC20 to 60-B1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2
Filter regulator, LubricatorAC20A to 60A-B1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2
Air filter, RegulatorAC20B to 60B-B1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2
Air filter, Mist separator, RegulatorAC20C to 40C-B1/8,1/4,3/8,1/2,3/40.05 to 0.85
0.02 to 0.2
Filter regulator, Mist separatorAC20D to 40D-B1/8,1/4,3/8,1/2,3/40.05 to 0.85
0.02 to 0.2

Go Top