WEB Catalog

Product Information »  WEB Catalog  » Search result

Cups with Flange for Collaborative Robots ZXP7-PFL1-□-X1
for KAWADA ROBOTICS CORPORATION, NEXTAGE 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Standards: Conforming to ISO9409-1-50-4-M6
    ・Tube-less piping
     Individual piping to suction cups is unnecessary and there is no
     interference with workpieces or operators
    ・Features a rounded appearance without corners
    ・A wide variety of cup variations are available to support a wide range of
     workpieces.
    ・Possible to change the number of suction cups and mounting pitches
  • Cups with Flange for Collaborative Robots ZXP7-PFL1-□-X1
    for KAWADA ROBOTICS CORPORATION, NEXTAGE 
    Manual
    Series View search result
    ZXP7-PFL1-□-X1View search result
SeriesCup formCup diameter
ZXP7-PFL1-□-X1Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ32

Gripper for Collaborative Robots JMHZ2-X7500-KR
for KAWADA ROBOTICS CORPORATION, NEXTAGE 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Compact, lightweight product with high gripping force due to air
     operation
    ・An air gripper that realizes high rigidity and high precision due to its
     guide-integrated construction
    ・With high-precision linear guide
    ・Repeatability: ±0.01 mm
    ・Integrated speed adjustment mechanism
    ・A split protective cover for easy air gripper maintenance
    ・Selectable attachment, protective cover, and number of auto switches
    ・Standards: Conforming to ISO9409-1-50-4-M6
  • Gripper for Collaborative Robots JMHZ2-X7500-KR
    for KAWADA ROBOTICS CORPORATION, NEXTAGE 
    Manual
    Type Series View search result
    For collaborative robotsJMHZ2-X7500-KRView search result
TypeSeriesCylinder bore size (mm)
For collaborative robotsJMHZ2-X7500-KR16

Go Top