Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Vacuum Module (Vacuum Generators) ZX
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems-
・Compatible with ejector systems and vacuum pump systems
・Necessary functions can be combined through a modular design.
・Ideal for electronic parts or small precision parts weighing up to 100 g
・Adaptable to manifold applications
∗ The ZX (Digital pressure switch ZSE3 product) was discontinued
in June 2019.
Please select the ZQ series, ZK series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Vacuum Module (Vacuum Generators) ZX
DoC
Series Nozzle diameter
(mm)View search result ZX105 0.5 View search result ZX107 0.7 View search result ZX110 1.0 View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZX105 | 0.5 | 5 | 13 | 2 to 13 | ZX100 |
ZX107 | 0.7 | 10 | 23 | 2 to 20 | ZX100 |
ZX110 | 1.0 | 22 | 46 | 2 to 25 | ZX100 |