-
WEB Catalog
Product Information »
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A
Products »WEB Catalog » Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
![]() |
・With one-touch fitting (Straight, Elbow)
・Space-saving, capable of vertical and horizontal contact mounting ・With display calibration function ・Simultaneous copying is possible for maximum 10 units. ∗ The production of the ZSE30A(F)/ISE30A series will be discontinued in December 2020. Please select the ZSE20(F)/ISE20, ZSE20A(F)/ISE20A series. |
Other Data |
---|
Series | Type | Rated pressure range |
---|---|---|
ZSE30AF | Compound pressure | -100.0 to 100.0kPa |
ZSE30A | Vacuum pressure | 0.0 to -101.0kPa |
ISE30A | Positive pressure | -0.100 to 1.000MPa |
2-Color Display High-Precision Digital Pressure SwitchZSE30A(F)/ISE30A
Series | Type | Download |
---|---|---|
ZSE30AF | Compound pressure |
|
ZSE30A | Vacuum pressure |
|
ISE30A | Positive pressure |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: