Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Compact Guide Cylinder/Rectangular Piston Type MGPM-X3159
Air Cylinders » Guide Cylinders-
・Now more lightweight and compact due to the adoption of a rectangular piston
Width: 21% reduction (48 mm→38 mm)
Weight: 37% reduction (3.29 kg→2.07 kg)
Overall length: 7% reduction (100 mm→93 mm)
・The allowable lateral load and the allowable kinetic energy are the same as those of the existing MGP series model.
・The allowable rotational torque of the plate and the non-rotating accuracy are the same as those of the existing MGP series model.
∗ The MGPM-X3159 series will be discontinued in October 2023.
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | MGPM-X3159 | Double acting | 25, 32 |