-
WEB Catalog
Product Information »
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


High Precision Type Electric Slide Table LESYH-X171
Products »WEB Catalog » Electric Actuators/Cylinders » Slide Tables
![]() |
・Positioning repeatability
Due to the adoption of a ball screw drive: ±0.01mm ・Lost motion: 0.1 mm or less ・Increased vertical work load: 5times or more ・Battery-less absolute encoder compatible |
Other Data |
---|
Spec. | Model | Stroke (mm) |
Work load (kg) Horizontal |
Work load (kg) Vertical |
Speed (mm/s) |
Screw lead (mm) |
---|---|---|---|---|---|---|
Step motor (Servo/24 VDC) |
LESYH16-X171 | 50,100 | MAX.8 | MAX.12 | MAX.400 | 6,12 |
Step motor (Servo/24 VDC) |
LESYH25-X171 | 50,100,150 | MAX.12 | MAX.20 | MAX.400 | 8,16 |
High Precision Type Electric Slide TableLESYH-X171
Model | Download |
---|---|
LESYH16-X171 |
|
LESYH25-X171 |
|

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: