WEB Catalog

Product Information »  WEB Catalog  » Search result

Speed Exhaust Controller with One-touch Fitting Compact Type
 JASV

Flow Control Equipment » Speed Controllers with Special Functions
    ・Quick exhaust valve and metering valve are integrated.
    ・Compact type
     Height: 12.7 mm shorter (49% reduction)
    ・Effective in preventing condensation
    ・Applicable for high-speed cylinder actuation
    ・Push-lock type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort sizeApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed Exhaust ControllerJASVM3×0.5
M5×0.8
10-32UNF
R, NPT, G 1/8
φ3.2 to φ6φ1/8'' to φ1/4''

Go Top