Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
Peltier-Type Thermo-con/Compact Type HEF
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)-
・Compact: 130 mm (Width) x 210 mm (Height) x 150 mm (Depth)
・Low-noise design (at low load): 37 dB
・Cooling capacity: 220 W
・Temperature stability: ±0.1°C
・Set temperature range: 10°C to 60°C
・Superior temperature control
Now only takes about 41 seconds to lower the temperature by 10°C
86% reduction (41 s ← 294 s) ∗ Compared with the existing product
HECR002
∗ Time to change the circulating fluid temperature from 30°C to 20°C
(when the circulating fluid IN and OUT are directly connected)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Peltier-Type Thermo-con/Compact Type HEF
Manual
Series Cooling capacity View search result HEF 220 W View search result Peltier-Type Thermo-con/Compact Type HEF
DoC
Series Cooling capacity View search result HEF 220 W View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method |
---|---|---|---|---|
HEF | 10 to 60℃ | 220 W | ±0.1℃ | Thermoelectric device (Thermo-module) |