Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Free Mount Cylinder/Compact Type CDU-X3178
Air Cylinders » Compact Air Cylinders-
・Now, more compact and lightweight due to the adoption of a rectangular shape piston!
・Weight: 49% reduction
・Width: 35% reduction
・Overall length: 10% reduction
・Mounting is possible from 5 directions.
The pitch and diameter of the mounting holes for lateral mounting are the same as those of the existing CU series model.
・The dedicated spacer allows for interchangeable height when laterally
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Compact type | CDU-X3178 | Double acting single rod | 20,32 |