WEB Catalog

Product Information »  WEB Catalog  » Search result

Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-D 

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Transparent bowl guard
     Improved environmental durability due to 2-layer construction
     (Body sizes 30 and larger)
     Better visibility: 360°
    ・Lightweight: Max. 40.7% reduction (0.24 kg)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator Regulator AWM-D
    Micro Mist Separator Regulator AWD-D 
    Manual
    Series View search result
    AWM20 to 40-DView search result
    AWD20 to 40-DView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AWM20 to 40-D1/8,1/4,3/8,1/20.05 to 0.85
0.05 to 0.2
0.3
AWD20 to 40-D1/8,1/4,3/8,1/20.05 to 0.85
0.05 to 0.2
0.01

Go Top