Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Elbow Type/Universal Type/Push-lock Type AS
Flow Control Equipment » Speed Controllers for General Purposes-
・Easy to lock push-lock type
・Larger knob
・Improved tube insertion/removal
Insertion force: Max. 30% (8 N) reduction
Removal force: Max. 20% (5 N) reduction*
* Tube removal strength is ensured to be equivalent to the previous model.
・Electroless nickel plated type is standard.
・360° swivel piping is possible. (Universal type)
・Available with a restrictor (Made to order: -X214, -X21)
・Large flow type (-X778)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Flow Control Equipment/Precautions Series Variation Quick Selection Table Green Procurement (RoHS)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1F to 42□1F | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type | AS13□1F to 43□1F | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |