Air Cylinder CM2/CDM2
Air Cylinder Made to Order Common Specifications
Symbol Specifications Download
-XB6Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
-XB7Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
-XB9Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
-XB12Made to Order Common Specifications External stainless steel cylinder PDF
-XB13Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
-XC3Made to Order Common Specifications Special port location PDF
-XC4Made to Order Common Specifications With heavy duty scraper PDF
-XC5Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
-XC6Made to Order Common Specifications Made of stainless steel PDF
-XC8Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
-XC9Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
-XC10Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
-XC11Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
-XC12Made to Order Common Specifications Tandem cylinder PDF
-XC13Made to Order Common Specifications Auto switch rail mounting type PDF
-XC20Made to Order Common Specifications Head cover axial port PDF
-XC22Made to Order Common Specifications Fluororubber seals PDF
-XC25Made to Order Common Specifications No fixed throttle of connection port PDF
-XC27Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
-XC29Made to Order Common Specifications Double knuckle joint with spring pin PDF
-XC35Made to Order Common Specifications With coil scraper PDF
-XC38Made to Order Common Specifications Vacuum (Rod through-hole) PDF
-XC52Made to Order Common Specifications Mounting nut with set screw PDF
-XC85Made to Order Common Specifications Grease for food processing equipment PDF
-XC92Made to Order Common Specifications Dust resistant actuator PDF