Product Number Check
Series Product name Download
XM/XY XMA Series Stainless Steel High Vacuum Angle Valve Normally Closed/Bellows Seal Details
XM/XY XYA Series Stainless Steel High Vacuum In-line Valve Normally Closed/Bellows Seal Details
XM/XY XMC Series Stainless Steel High Vacuum Angle Valve Double Acting/Bellows Seal Flange Size:16,25,40 Details
XM/XY XMC Series Stainless Steel High Vacuum Angle Valve Double Acting/Bellows Seal Flange Size:50,63,80 Details
XM/XY XYC Series Stainless Steel High Vacuum In-line Valve Double Acting/Bellows Seal Flange Size:25,40 Details
XM/XY XYC Series Stainless Steel High Vacuum In-line Valve Double Acting/Bellows Seal Flange Size:50,63,80 Details
XM/XY XMD Series Stainless Steel High Vacuum Angle Valve 2 Stage Control,Single Acting/Bellows,O-ring Seal Details
XM/XY XYD Series Stainless Steel High Vacuum In-line Valve 2 Stage Control,Single Acting/Bellows,O-ring Seal Details
XM/XY XMH Series Stainless Steel High Vacuum Angle Valve Manual Valve/Bellows Seal Details
XM/XY XYH Series Stainless Steel High Vacuum In-line Valve Manual Valve/Bellows Seal Details