Product Number Check
Series Product name Product Number Check
XL□ XLA Series Aluminum High Vacuum Angle Valve Normally Closed/Bellows Seal Details
XL□ XLAV Series Aluminum High Vacuum Angle Valve Air Operated/With Solenoid Valve Details
XL□ XLC Series Aluminum High Vacuum Angle Valve Double Acting/Bellows Seal Flange Size:16,25,40 Details
XL□ XLC Series Aluminum High Vacuum Angle Valve Double Acting/Bellows Seal Flange Size:50,63,80,100,160 Details
XL□ XLCV Series Aluminum High Vacuum Angle Valve Air Operated/With Solenoid Valve Flange Size:16,25,40 Details
XL□ XLCV Series Aluminum High Vacuum Angle Valve Air Operated/With Solenoid Valve Flange Size:50,63,80 Details
XL□ XLF Series Aluminum High Vacuum Angle Valve Normally Closed/O-ring Seal Details
XL□ XLFV Series Aluminum High Vacuum Angle Valve Air Operated/With Solenoid Valve Details
XL□ XLFR Series Aluminum High Vacuum Angle Valve Normally Closed/O-ring Seal With Bypass Valve Details
XL□ XLG Series Aluminum High Vacuum Angle Valve Double Acting/O-ring Seal Flange Size:16,25,40 Details
XL□ XLG Series Aluminum High Vacuum Angle Valve Double Acting/O-ring Seal Flange Size:50,63,80,100,160 Details
XL□ XLGV Series Aluminum High Vacuum Angle Valve Air Operated/With Solenoid Valve Flange Size:16,25,40 Details
XL□ XLGV Series Aluminum High Vacuum Angle Valve Air Operated/With Solenoid Valve Flange Size:50,63,80 Details
XL□ XLGR Series Aluminum High Vacuum Angle Valve Normally Closed/O-ring Seal With Bypass Valve Details
XL□ XLD Series Aluminum High Vacuum Angle Valve 2-Stage Control,Single Acting/Bellows,O-ring Seal Details
XL□ XLDV Series Aluminum High Vacuum Angle Valve Air Operated/With Solenoid Valve Details
XL□ XLH Series Aluminum High Vacuum Angle Valve Manual/Bellows Seal Details
XL□ XLS Series Aluminum High Vacuum Angle Valve Electromagnetic/Bellows Pressure Balance Without Control Power Supply Details
XL□ XLS Series Aluminum High Vacuum Angle Valve Electromagnetic/Bellows Pressure Balance With Control Power Supply Details
XL□ Bypass Valve Part No. For XLF,XLG Series Details