Product Number Check
Product name Download
IDU□E Series Refrigerated Air Dryers High Inlet Air Temperature Inlet Air Temperature:55℃ Outlet Air Pressure Dew Point:10℃ Refrigerant R134a (HFC) Details
IDU□E Series Refrigerated Air Dryers High Inlet Air Temperature Inlet Air Temperature:55℃ Outlet Air Pressure Dew Point:10℃ Refrigerant R407C (HFC) Details
Optional Accessories Separately Installed Power Transformer Single-phase Type Type For IDF/IDU Series Details
Optional Accessories Dedicated Base For Separately Installed Power Transformer For IDU Series Details
Optional Accessories Dust-protecting Filter Set For IDU Series Details
Optional Accessories Bypass Piping Set (Rc,R Thread) For IDU Series Details