Product Number Check
Product name Download
10-AS-FG Series Clean Series Stainless Steel Speed Controller With One-touch Fittings (Elbow/Universal Type) Details
10-AS-FG Series Clean Series Push-lock Type Speed Controller With One-touch Fitting Stainless Steel Type (Elbow/Universal) Body Size 1 Details
10-AS-FG Series Clean Series Push-lock Type Speed Controller With One-touch Fitting Stainless Steel Type (Elbow/Universal) Body Size 2·3·4 Details
AS-FG Series Speed Controller With One-touch Fitting Stainless Steel Type Elbow Type/Universal Type Body Size 1 Details
AS-FG Series Speed Controller With One-touch Fitting Stainless Steel Type Elbow Type/Universal Type Body Size 2·3·4 Details