New products

Product Information »  New Products:Step Motor Controller JXC Series

New Product Information

Step Motor Controller JXC Series

Updated Mar-21

  • Parallel I/O
  • Step motor (Servo/24 VDC)
  • Number of step data: 64 points

Product Features

Step Motor Controller

Step Data Input Type JXC51/61 Series
Simple setting allows for immediate use!

・“Easy Mode” for simple setting For immediate use, select “Easy Mode.”


・“Normal Mode” for detailed setting Select “Normal Mode” when detailed setting is required.

The actuator and controller are provided as a set. (They can be ordered separately as well.)

Fieldbus Network
EtherCAT®/EtherNet/IP™/PROFINET/
DeviceNet™/IO-Link/CC-Link Direct Input Type
Step Motor Controller/JXC□ Series

Go Top