Product Information »
New Products Search Results
ley100
Electric Actuator Rod Type LEY100 Series
Updated Jul-21
- Max. force: 12000 N, Work load: 1200 kg, Max. stroke: 1000 mm
- Can be mounted in accordance with ISO 15552
- Modify the force/speed specifications
(Change specifications by changing or removing the reducer) - Motorless type
- An auto switch can be mounted