【DO!BOOK・ページリンク】
vcw_old_en   2 / 9

BOOKをみる

10秒後にBOOKのページに移動します


2 3 4 Class 2 Class 3 Class 4 VCW 2 1 1 G 2 02 Nil F None Foot type bracket Symbol 01 02 03 04 06 Port size 1/8 (6A) 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/4 (20A) Class 2   . . . Class 3 .    . Class 4 .     Symbol 2 3 4 5 7 10 Orifice dia. (mmo) 2 3 4 5 7 10 Class 2     . . Class 3 .      Class 4 .      1 2 3 4 5 6 7 8 36 100 VAC 200 VAC 110 VAC 220 VAC 24 VDC 12 VDC 240 VAC 48 VAC 230 VAC 1 N.C. 2 N.O. (2) (2) (1) (1) Note) . Bracket is packed in the same container as the main body. Symbol Nil A B C G H J K L Body material Seal material Coil insulation type NBR FKM EPDM PTFE NBR FKM EPDM PTFE FKM Note For pure water Brass (C37) B Stainless steel Note) Made to order specifications For details, refer to page 346. For water Series Valve type Voltage . Please consult with SMC regarding other voltages. Electrical entry Option Material and insulation type Note) High corrosion resistant specification used for armature material. Nil F N Rc G NPT Thread type Port size Orifice size Note) o10 is available only for N.C. (normally closed). . Refer to the below table for orifice and port size combinations.       . .   .   . . . R [Option] UL-compliant . All types are equipped with surge voltage suppressor. Connector G T With conduit terminal Grommet TL With conduit terminal and light Symbol Electrical entry UL-compliant C Conduit D DIN connector DL DIN connector with light DO For DIN connector (without connector, gasket is included.) Configuration Symbol Electrical entry UL-compliant Configuration Orifice Diameter and Port Size Combinations 2   . . . . . . . 3     .   . . 4     .   . . 5     .   . . 7 . .   .   . . 10 . . .   .    1/8 (6A) 1/4 (8A) 1/4 (8A) 3/8 (10A) 1/2 (15A) 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/4 (20A) Orifice diameter (mmo) Class 2 3 4 Port size Note) Note) o10 is available only for N.C. (normally closed). Note) Refer to “How to Order” for UL-compliant. . : Symbols “G”, “C”, “DO” only. R . : 240 VAC and 48 VAC are not UL-compliant. R 345 Direct Operated 2 Port Solenoid Valve For Water Series VCW How to Order Valves (Single Unit) Nil Q . CE compliant CE compliant B VX2 VXD VXZ VXE VXP VXR VXH VXF VX3 VXA VCH VDW VQ LVM VCA VCB VCL VCS VCW