| Series |
Model |
Product name |
Download |
| ZP |
ZP_U |
Oval Pad |
 |
| ZPT |
ZPT |
Oval Pad/With Buffer/With Adapter |
 |
| ZPT |
ZPT |
Pad Diameter:2x4/3.5x7/4x10/Φ2-8 |
 |
| ZPR |
ZPR |
Pad Diameter:2x4/3.5x7/4x10/Φ2-8 |
 |
| ZPR |
ZPR |
Pad Diameter:2x4/3.5x7/4x10/Φ2-8 |
 |
| ZPY |
ZPY |
Pad Diameter:2x4/3.5x7/4x10/Φ2-8 |
 |
| ZPY |
ZPY |
Pad Diameter:2x4/3.5x7/4x10/Φ2-8 |
 |
| ZP2 |
ZP2 |
Oval Pad |
 |
| ZP2 |
ZP2 |
Oval Pad/With Adapter (Vacuum inlet direction: Vertical) |
 |
| ZP2 |
ZP2 |
Oval Pad/With Buffer (Vacuum inlet direction: Vertical) |
 |
| ZP2 |
ZP2 |
Oval Pad/Without Buffer (Vacuum inlet direction: Lateral) |
 |
| ZP2 |
ZP2 |
Oval Pad/WithBuffer (Vacuum inlet direction: Lateral) |
 |