| Series |
Model |
Product name |
Download |
| C85 |
C85 |
ISO Standard Air Cylinder: Standard: Double Acting, Single Rod |
 |
| C85 |
C85K |
ISO Standard Air Cylinder: Non-rotating Rod |
 |
| C85 |
C85K_S |
ISO Standard Air Cylinder: Non-rotating Rod/Single Acting, Spring Return/Extend |
 |
| C85 |
C85R |
ISO Standard Air Cylinder: Direct Mount Type |
 |
| C85 |
C85S |
ISO Standard Air Cylinder: Single Acting, Spring Return/Extend |
 |
| C85 |
C85W |
ISO Standard Air Cylinder: Double Acting, Double Rod |
 |
| C85 |
C85 CLEVIS |
Clevis style |
 |
| C85 |
C85 FLANGE |
Flange style |
 |
| C85 |
C85 FOOT |
Foot style |
 |
| C85 |
C85 GKM |
Double Knuckle Joint |
 |
| C85 |
C85 JA |
Floating Joint: JA |
 |
| C85 |
C85 KJD |
Single Knuckle Joint |
 |
| C85 |
C85 TRUNNION |
Trunnion style |
 |
| C75 |
C75/CD75 |
Air Cylinder: Standard Double Acting, Single Rod |
 |
| C75 |
C75W/CD75W |
Air Cylinder: Standard Double Acting, Double Rod |
 |
| C75 |
C75_S/CD75_S |
Air Cylinder: Standard Single Acting, Spring Return/Extend |
 |
| C75 |
C75K/CD75K |
Air Cylinder: Non-rotating Rod Double Acting, Single Rod |
 |
| C75 |
C75K_S/CD75K_S |
Air Cylinder: Non-rotating Rod Single Acting, Spring Return/Extend |
 |
| C75 |
C75R/CD75R |
Air Cylinder: Direct Mount Double Acting, Single Rod |
 |
| C75 |
JA |
Floating Joint |
 |
| C75 |
KJ_DA |
Single Knuckle Joint |
 |