ZQ□A Series Compact Vacuum Unit Ejector System Manifold
Option configuration
Reset
Details
No. Of Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
1
Air Pressure Supply (P) Port Location
-- Please select --
B(Both Sides)
2
Exhaust
-- Please select --
S(With Silencers (Both Sides))
3
Vacuum Release Pressure Supply Port (PD Port)
-- Please select --
B(None (Release Pressure Is Supplied From The P Port.))
C(Provided (Release Pressure Is Supplied From The PD Port.))
4
Delivery Condition
-- Please select --
-(Vacuum Module Assembled)
A(Manifold Unit Only)
5
-- UnSelected
-- Selected
-- Selection invalid