ZM Series Vacuum Ejector With Valve And Switch Manifold Specifications
Option configuration
Reset
Details
Number Of Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations(Max.))
1
Port Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
2
Common Exhaust (EXH) Port Size
-- Please select --
00(Without Exhaust Port(Compatible With -X111))
04(1/2)
06(3/4)
S(Silencer For ZZM(ZZM-SA))
3
Common Exhaust Port (EXH) And Silencer Location
-- Please select --
-(None(When The Common Exhaust (EXH) Port Size Is "00"))
R(Right Side)
B(Both Sides)
L(Left Side)
4
Common Air Pressure Supply (P) Port Location
-- Please select --
-(Both Sides)
R(Right Side)
L(Left Side)
5
-- UnSelected
-- Selected
-- Selection invalid