ZK2□A Series Ejector System Vacuum Unit Fieldbus System Manifold EX600
Option configuration
Reset
Details
No. Of Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
1
System/Port
-- Please select --
A(System: Ejector System; Port: Φ8 (Common PV))
AN(System: Ejector System; Port: Φ5/16" (Common PV))
2
Exhaust Type
-- Please select --
1(Complex Exhaust)
2(Individual Exhaust)
3
SI Unit
-- Please select --
S0(Without SI Unit)
S6(EX600)
4
SI Unit Specification
-- Please select --
-(Without SI Unit)
Q(DeviceNet)
V(CC-Link)
WE(EtherNet/IP Compatible Wireless Base)
WF(PROFINET Compatible Wireless Base)
WS(Wireless Remote)
DA(EtherCAT (IO-Link Unit))
EB(EtherNet/IP (IO-Link Unit))
FA(PROFINET (IO-Link Unit))
N(PROFIBUS DP)
5
SI Unit Output Polarity, End Plate Type
-- Please select --
-(Without SI Unit)
2(SI Unit Positive Common Power Supply With M12 Connector)
3(SI Unit Positive Common Power Supply With 7/8 Inch Connector)
4(SI Unit Negative Common Power Supply With M12 Connector)
5(SI Unit Negative Common Supply With 7/8 Inch Connector)
6(SI Unit Positive Common Power Supply With M12 Connector IN/OUT Pin Arrangement 1)
7(SI Unit Negative Common Power Supply With M12 Connector IN/OUT Pin Arrangement 1)
8(SI Unit Positive Common Power Supply With M12 Connector IN/OUT Pin Arrangement 2)
9(SI Unit Negative Common Power Supply With M12 Connector IN/OUT Pin Arrangement 2)
6
I/O Unit Stations
-- Please select --
-(None)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
7
Option
-- Please select --
-(None)
C(With DIN Rrail Mounting Bracket)
CD(With DIN Rrail Mounting Bracket;With Common Release Pressure Supply (PD) Port)
CDL(With DIN Rrail Mounting Bracket;With Common Release Pressure Supply (PD) Port;Manifold Individual Supply Specification)
CL(With DIN Rrail Mounting Bracket;Manifold Individual Supply Specification)
D(With Common Release Pressure Supply (PD) Port)
DL(With Common Release Pressure Supply (PD) Port;Manifold Individual Supply Specification)
L(Manifold Individual Supply Specification)
8
Manifold Assembly
-- Please select --
-(Individual Units Assembled Delivered As A Manifold)
A(Manifold end plate assembly)
9
-- UnSelected
-- Selected
-- Selection invalid