ZK2□A Series Ejector System Vacuum Unit Fieldbus System Manifold EX500
Option configuration
Reset
Details
No. Of Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
1
System/Port
-- Please select --
A(System: Ejector System; Port: Φ8 (Common PV))
AN(System: Ejector System; Port: Φ5/16" (Common PV))
2
Exhaust Type
-- Please select --
1(Complex Exhaust)
2(Individual Exhaust)
3
SI Unit
-- Please select --
S(EX500)
4
SI Unit Specification
-- Please select --
0(Without SI Unit)
A3N(SI Unit:Gateway Decentralized System 2;Number Of Outputs:32;Connector Specifications:M12)
5
Option
-- Please select --
-(None)
B(With DIN Rrail Mounting Bracket)
BD(With DIN Rrail Mounting Bracket;With Common Release Pressure Supply (PD) Port)
BDL(With DIN Rrail Mounting Bracket;With Common Release Pressure Supply (PD) Port;Manifold Individual Supply Specification)
BL(With DIN Rrail Mounting Bracket;Manifold Individual Supply Specification)
D(With Common Release Pressure Supply (PD) Port)
DL(With Common Release Pressure Supply (PD) Port;Manifold Individual Supply Specification)
L(Manifold Individual Supply Specification)
6
Manifold Assembly
-- Please select --
-(Individual Units Assembled Delivered As A Manifold)
A(Manifold end plate assembly)
7
-- UnSelected
-- Selected
-- Selection invalid