ZK2A Series Vacuum Unit Ejector System Manifold
Option configuration
Reset
Details
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
1
System/Port
-- Please select --
A(System: Ejector System; Port: Φ8 (Common PV))
AN(System: Ejector System; Port: Φ5/16" (Common PV))
2
Exhaust Type
-- Please select --
1(Complex Exhaust(Direct Exhaust, End Plate Exhaust))
2(Individual Exhaust (Individual Port Exhaust))
3
Supply Valve And Release Valve Wiring
-- Please select --
F(D-sub Connector)
L(Individual Wiring)
N(No Wiring (No Valve))
P(Flat Ribbon Cable Connector)
4
Option
-- Please select --
-(Without Option)
B(With DIN Rail Mounting Bracket)
BD(With DIN Rail Mounting Bracket + With Common Release Pressure Supply (PD) Port)
BL(With DIN Rail Mounting Bracket + Manifold Individual Supply Specification)
BM(With DIN Rail Mounting Bracket + Manifold Individual Supply Specification)
D(With Common Release Pressure Supply (PD) Port)
L(Manifold Individual Supply Specification)
M(Manifold Individual Supply Specification)
5
Manifold Assembly
-- Please select --
-(Individual Units Assembled Delivered As A Manifold)
A(Manifold end plate assembly)
6
-- UnSelected
-- Selected
-- Selection invalid