ZA Series Compact Vacuum Ejector Manifold
Option configuration
Reset
Details
No. Of Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
1
Supply (P) Port On The Left Side
-- Please select --
0(Without Fitting (M5 X 0.8))
2(Φ4mm (Straight))
3(Φ6mm (Straight))
5(Φ4mm (Elbow))
6(Φ6 (Elbow))
P(With Plug)
2
Supply (P) Port On The Right Side
-- Please select --
0(Without Fitting (M5 X 0.8))
2(Φ4mm (Straight))
3(Φ6mm (Straight))
5(Φ4mm (Elbow))
6(Φ6 (Elbow))
P(With Plug)
3
-- UnSelected
-- Selected
-- Selection invalid