ZXP7□21-X1 Series Vacuum Gripper Unit For Collaborative Robots for the FANUC CORPORATION CRX Series
Option configuration
Reset
Details
Unit Size
-- Please select --
7(75 mm)
1
Cup Flange Shape
-- Please select --
A(With Flange (42 mm x 42 mm))
N(Without Flange)
2
Compatible Manufacturer
-- Please select --
21(FANUC: CRX series)
3
Cup Series
-- Please select --
-(Without Cup)
ZP(Basic)
ZP3P(Bellows Type For Film Packaging Workpieces)
4
Cup Diameter
-- Please select --
-(Without Cup)
08(Φ8 mm)
10(Φ10 mm)
13(Φ13 mm)
16(Φ16 mm)
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
B25(Φ25 mm)
B30(Φ30 mm)
5
Pad Form
-- Please select --
-(Without Cup)
U(Flat Type)
UT(Thin Flat)
B(Bellows)
C(Flat With Rib)
J(Multistage Bellows)
JT2(2.5-stage Bellows)
JT5(2.5-stage Bellows)
6
Cup Material
-- Please select --
-(Without Cup)
S(Silicone Rubber(White))
SF(Silicone Rubber(Blue))
U(Urethane Rubber)
F(FKM)
N(NBR)
7
Attechment
-- Please select --
-(With (Guide) Attachment)
M(With Mesh attachment)
8
-- UnSelected
-- Selected
-- Selection invalid