ZXP7□11/12-X1□ Series Vacuum Gripper Unit For Collaborative Robots For YASKAWA Electric Corporation Collaborative Robot MOTOMAN-HC
Option configuration
Reset
Details
Unit Size
-- Please select --
7(75 mm)
1
Cup Mounting Flange Shape
-- Please select --
A(With Flange (42 mm x 42 mm))
N(Without Flange)
2
Compatible Robot Manufacturer
-- Please select --
11(YASKAWA Electric Corporation: MOTOMAN-HC10DT)
12(YASKAWA Electric Corporation: MOTOMAN-HC10DTP,MOTOMAN-HC20DTP,MOTOMAN-HC20SDTP)
3
Cup Series
-- Please select --
-(Without Cup)
ZP(Basic)
ZP3P(Bellows Type For Film Packaging Workpieces)
4
Cup Diameter
-- Please select --
-(Without Cup)
08(Φ8 mm)
10(Φ10 mm)
13(Φ13 mm)
16(Φ16 mm)
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
B25(Φ25 mm)
B30(Φ30 mm)
5
Cup Form
-- Please select --
-(Without Cup)
U(Flat Type)
UT(Thin Flat)
B(Bellows)
C(Flat With Rib)
J(Multistage Bellows)
JT2(2.5-stage Bellows)
JT5(2.5-stage Bellows)
6
Cup Material
-- Please select --
-(Without Cup)
S(Silicone Rubber(White))
SF(Silicone Rubber(Blue))
U(Urethane Rubber)
F(FKM)
N(NBR)
7
Attechment
-- Please select --
-(With (Guide) Attachment)
M(With Mesh attachment)
8
Pressure Switch Output Specifications/Unit
-- Please select --
-(NPN/With Unit Switching Function)
A(NPN/SI Unit Only)
B(NPN/With Unit Switching Function (Initial Value psi))
C(PNP/With Unit Switching Function)
D(PNP/SI Unit Only)
E(PNP/With Unit Switching Function (Initial Value psi))
9
-- UnSelected
-- Selected
-- Selection invalid