ZXP7-PFL1-X1 Series Flange Pad For Collaborative Robots for KAWADA Robotics Corporation Dual Arm Concept Robot NEXTAGE
Option configuration
Reset
Details
Cup Series
-- Please select --
ZP(Basic)
ZP3P(Bellows Type For Film Packaging Workpieces)
1
Cup Diameter
-- Please select --
08(Φ8 mm)
10(Φ10 mm)
13(Φ13 mm)
16(Φ16 mm)
20(Φ20 mm)
25(Φ25 mm)
32(Φ32 mm)
B25(Φ25 mm)
B30(Φ30 mm)
2
Pad Form
-- Please select --
B(Bellows)
C(Flat With Rib)
J(Multistage Bellows)
JT2(2.5-stage Bellows)
JT5(2.5-stage Bellows)
U(Flat Type)
UT(Thin Flat)
3
Cup Material
-- Please select --
F(FKM)
N(NBR)
S(Silicone Rubber(White))
SF(Silicone Rubber(Blue))
U(Urethane Rubber)
4
Attechment
-- Please select --
-(With (Guide) Attachment)
M(With Mesh attachment)
5
-- UnSelected
-- Selected
-- Selection invalid