ZX100.jpg
ZX Series Vacuum Module:Vacuum Pump System Valve Unit N.C./Valve Unit N.O. Type Vacuum Switch Unit
Option configuration
Combination Of Supply Valve And Release Valve
1
Pilot Valve
2
Solenoid Valve Rated Voltage
3
Electrical Entry
4
Light/Surge Voltage Suppressor
5
Manual Override
6
Vacuum Switch Unit/Filter Unit
7
Vacuum Digital Pressure Switch Unit(ZSE3)
8
Vacuum Switch Electrical Entry
9
PV/V Port Size
10
Release Flow Rate Adjusting Needle/Bracket A
11
CE/UKCA-compliant
12
-- UnSelected -- Selected -- Selection invalid