ZX1.jpg
ZX Series Vacuum Module:Ejector System Valve Unit N.C./Valve Unit N.O. Type Vacuum Switch Unit
Option configuration
Ejector Unit Nozzle Dia. (mm)
1
Ejector Exhaust
2
Combination Of Supply Valve And Release Valve
3
Pilot Valve
4
Solenoid Valve Rated Voltage
5
Electrical Entry
6
Light/Surge Voltage Suppressor
7
Manual Override
8
Vacuum Switch Unit/Filter Unit
9
Vacuum Digital Pressure Switch Unit(ZSE3)
10
Vacuum Switch Electrical Entry
11
PV/V Port Size
12
Release Flow Rate Adjusting Needle/Bracket A
13
Made To Order
14
CE/UKCA-compliant
15
-- UnSelected -- Selected -- Selection invalid