ZX1.jpg
ZX Series Vacuum Module:Ejector System Vacuum Switch Unit/Filter Unit
Option configuration
Ejector Unit Nozzle Dia. (mm)
1
Ejector Exhaust
2
Vacuum Switch Unit/Filter Unit
3
Vacuum Digital Pressure Switch Unit(ZSE3)
4
Vacuum Switch Electrical Entry
5
PV/V Port Size
6
Made To Order
7
CE/UKCA-compliant
8
-- UnSelected -- Selected -- Selection invalid