ZU□A Series In-line Type Vacuum Ejector
Option configuration
Reset
Details
Nozzle Diameter
-- Please select --
03(0.3 mm)
04(0.4 mm)
05(0.5 mm)
07(0.7 mm)
1
Vacuum Pressure Reached
-- Please select --
L(−40 kPa (ZU03)/−40 kPa (ZU04)/−48 kPa (ZU05)/−48 kPa (ZU07))
S(−85 kPa (ZU03)/−87 kPa (ZU04)/−90 kPa (ZU05)/−90 kPa (ZU07))
2
Port Size
-- Please select --
-(Φ4 One-touch Fitting(ZU03/04)/Φ6 One-touch Fitting(ZU05/07))
01(Rc1/8 Female Thread)
N(Φ5/32")
3
-- UnSelected
-- Selected
-- Selection invalid