ZSM1 Series Vacuum Switch Diaphragm Style
Option configuration
Reset
Details
Connection
-- Please select --
0(For Mounting on ZM Ejector)
1(Single Mounting R 1/8)
T1(Single Mounting NPTF 1/8)
1
Switch/Voltage
-- Please select --
15(Solid State 4.5 to 28 VDC)
21(Contact (Reed Switch) 100 VAC/DC)
2
Lead Wire Length
-- Please select --
-(0.5 m (Standard))
L(3 m)
3
-- UnSelected
-- Selected
-- Selection invalid