ZSE30AF-X576~X580 Series 2-Color Display High-precision Digital Pressure Switch (For Low Pressure)
Option configuration
Reset
Details
Piping Specification
-- Please select --
01(R1/8 (M5 Female Threaded))
N01(NPT1/8 (M5 Female Threaded))
1
Output Specification
-- Please select --
A(NPN Open Collector 2 Outputs)
B(PNP Open Collector 2 Outputs)
C(NPN Open Collector 1 Output + Analog Voltage)
D(NPN Open Collector 1 Output + Analog Current)
2
Unit Specifications
-- Please select --
-(With Unit Switching Function)
M(Fixed SI Unit)
3
Option 1
-- Please select --
-(Without Lead Wire)
G(Lead Wire With Connector(Lead Wire Length 2 m)With Connector Cover)
L(Lead Wire With Connector(Lead Wire Length 2 m))
4
Option 2
-- Please select --
-(None)
A1(Bracket A)
A2(Bracket B)
A3(Bracket C)
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
5
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
6
Made To Order
-- Please select --
X576(Rated Pressure Range:-500 To 500 Pa)
X577(Rated Pressure Range:-1.000 To 1.000 kPa)
X578(Rated Pressure Range:-2.00 To 2.00 kPa)
X579(Rated Pressure Range:-5.00 To 5.00 kPa)
X580(Rated Pressure Range:-10.00 To 10.00 kPa)
7
-- UnSelected
-- Selected
-- Selection invalid