ZSE30A Series 2-Color Display Digital Pressure Switch Digital Pressure Switch Digital Pressure Switch
Option configuration
Reset
Details
Rated Pressure Range
-- Please select --
-(0 To -101 kPa)
F(–100 to 100kPa)
1
Porting Specifications
-- Please select --
01(R1/8 (M5 Female Threaded))
C4H(One-touch Fitting Φ4 mm,Φ5/32 Inch (Straight Type))
C4L(One-touch Fitting Φ4 mm,Φ5/32 Inch (Elbow Type))
C6H(One-touch Fitting Φ6 mm (Straight Type))
C6L(One-touch Fitting Φ6 mm (Elbow Type))
N01(NPT1/8 (M5 Female Threaded))
N7H(One-touch Fitting Φ1/4 Inch (Straight Type))
N7L(One-touch Fitting Φ1/4 Inch (Elbow Type))
2
Output Specification
-- Please select --
A(NPN Open Collector 2 Outputs)
B(PNP Open Collector 2 Outputs)
C(NPN Open Collector 1 Output + Analog Voltage Output)
D(NPN Open Collector 1 Output + Analog Current Output)
E(PNP Open Collector 1 Output + Analog Voltage Output)
F(PNP Open Collector 1 Output + Analog Current Output)
N(NPN Open Collector 1 Output)
P(PNP Open Collector 1 Output)
3
Remote Sensor Unit
-- Please select --
-(With Display Unit Switching Function)
P(With Display Unit Switching Function (Initial Value psi))
M(Fixed SI Unit)
4
Option 1
-- Please select --
-(Without Lead Wire)
G(Lead wire With connector(Lead wire length 2 m) With connector cover)
L(Lead Wire With Connector(Lead Wire Length 2 m))
5
Option 2
-- Please select --
-(None)
A1(Bracket A)
A2(Bracket B)
A3(Bracket C)
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
6
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
7
Made To Order
-- Please select --
-(Standard)
X510(For M12 4-Pin Pre-Wired Connector)
8
-- UnSelected
-- Selected
-- Selection invalid