ZSE20B(F)-L Series IO-Link Compatible (1 Output) 3-Screen Display High-Precision Digital Pressure Switch For Vacuum Compound Pressure
Option configuration
Reset
Details
Rated Pressure Range
-- Please select --
20B(0 To -100 kPa)
20BF(-100 To 100 kPa)
1
Output Specifications
-- Please select --
L(IO-Link/Switch: 1 Output(PNP Or NPN Switching Type For Switch Output))
2
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function)
P(With Display Unit Switching Function (Initial Value psi))
M(Fixed SI Unit)
3
Porting Specifications
-- Please select --
01(R1/8)
M5(M5 Female Thread)
N01(NPT1/8)
4
Option 1
-- Please select --
-(Without Lead Wire)
W(Lead Wire With Connector(5-core,2 m Lead Wire,With Waterproof Cover))
5
Option 2
-- Please select --
-(None)
A1(Bracket A(Vertical Mounting))
A2(Bracket B(Horizontal Mounting))
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
6
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
7
-- UnSelected
-- Selected
-- Selection invalid