ZSE20AF Series 3-Screen Display High-Precision Digital Pressure Switch 2 Outputs + Analog Output (Voltage/Current) Pressure Switch (for Low Pressure)
Option configuration
Reset
Details
Output Specifications
-- Please select --
A(NPN Open Collector 2 Outputs + Copy Function)
B(PNP Open Collector 2 Outputs + Copy Function)
C(NPN Open Collector 1 Output + Analog Voltage Output + External Zeroing)
D(NPN Open Collector 1 Output + Analog Current Output + External Zeroing)
1
Remote Sensor Unit
-- Please select --
-(With Unit Switching Function)
M(Fixed SI Unit)
2
Porting Specifications
-- Please select --
M5(M5 Female Thread)
3
Option 1
-- Please select --
-(Without Lead Wire)
J(Lead Wire With Connector(5-core,2 m Lead Wire))
4
Option 2
-- Please select --
-(None)
A1(Bracket A(Vertical Mounting))
A2(Bracket B(Horizontal Mounting))
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
5
Option 3
-- Please select --
-(None)
K(With Operation Manual)
6
Rated Pressure Range
-- Please select --
X576(-500〜500Pa)
X577(-1.000〜1.000kPa)
X578(-2.00〜2.00kPa)
X579(-5.00〜5.00kPa)
X580(-10.00〜10.00kPa)
7
-- UnSelected
-- Selected
-- Selection invalid